ROHM Product Detail
Last Time Buy
RS1L145GN
N-channel 60V 47A Power MOSFET
Last Time Buy
RS1L145GN
N-channel 60V 47A Power MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RS1L145GN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RS1L145GNTB | RS6L090BGTB1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | HSOP8 (Single,TB) | HSOP8 (Single,TB1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | HSOP8 | HSOP8 |
| Package Size [mm] | 6.0x5.0 (t=1.1) | 6.0x4.9 (t=1.1) |
| Number of terminal | 8 | 8 |
| Polarity | N | N |
| V DSS [V] | 60 | 60 |
| I D [A] | 47.0 | 90.0 |
| R DS(on) (Typ) @4.5V[O] | 0.0096 | 0.0053 |
| R DS(on) (Typ) @10V[O] | 0.0067 | 0.0036 |
| R DS(on) (Typ) @Drive[O] | 0.0096 | 0.0053 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 31.0 | 73.0 |
| Q g (Typ)[nC] | 19.5 | 14.0 |
| trr (Typ.)[ns] | - | 41 |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X