ROHM Product Detail

RS1E280BN
N-channel 30V 28A Middle Power MOSFET

RS1E280BN is MOSFET for switching application that features low on-resistance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS1E280BNTB
Status | Recommended
Package | HSOP8 (Single,TB)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Applications

Switching, Motor

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

80

RDS(on)[Ω] VGS=4.5V(Typ)

0.0023

RDS(on)[Ω] VGS=10V(Typ)

0.0017

RDS(on)[Ω] VGS=Drive (Typ)

0.0023

Total gate charge Qg[nC]

50

Power Dissipation (PD)[W]

30

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4011

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.1)

Find Similar

Features:

・ Low on-resistance.
・ High Power small mold Package (HSOP8)
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free
X

Most Viewed