ROHM Product Detail

RS1E170GN
N-channel 30V 40A Power MOSFET

Power MOSFETs are made as low on-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS1E170GNTB
Status | Active
Package | HSOP8 (Single,TB)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Applications

Power Supply

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

40

RDS(on)[Ω] VGS=4.5V(Typ)

0.0067

RDS(on)[Ω] VGS=10V(Typ)

0.0051

RDS(on)[Ω] VGS=Drive (Typ)

0.0067

Total gate charge Qg[nC]

5.9

Power Dissipation (PD)[W]

23

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4501

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High Power Package (HSOP8)
  • Pb-free lead plating; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS Tested
X

Most Viewed