ROHM Product Detail

RQ7C065UN (New)
N-Channel 20V 6.5A, TSMT8, Power MOSFET

RQ7C065UN is a low on-resistance MOSFET in a compact surface-mount package (TSMT8), suitable for switching, motor drive, and DC/DC converter applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ7C065UNTR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

6.5

RDS(on)[Ω] VGS=1.5V(Typ)

0.029

RDS(on)[Ω] VGS=1.8V(Typ)

0.024

RDS(on)[Ω] VGS=2.5V(Typ)

0.019

RDS(on)[Ω] VGS=4.5V(Typ)

0.016

RDS(on)[Ω] VGS=Drive (Typ)

0.029

Total gate charge Qg[nC]

11

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package (TSMT8)
  • Pb-free plating ; RoHS compliant.
  • Halogen Free
  • Built-in G-S Protection Diode
X

Most Viewed