ROHM Product Detail

RQ6E080AJ
N-channel 30V 8A Power MOSFET

RQ6E080AJ is low on-resistance and small surface mount package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E080AJTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

8

RDS(on)[Ω] VGS=2.5V(Typ)

0.0157

RDS(on)[Ω] VGS=4.5V(Typ)

0.0125

RDS(on)[Ω] VGS=Drive (Typ)

0.0157

Total gate charge Qg[nC]

16.2

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT6)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed