ROHM Product Detail

RQ6E055BN
N-channel 30V 5.5A Power MOSFET

RQ6E055BN is small surface mount package MOSFET for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E055BNTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching, Motor

Number of terminal

6

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

5.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.03

RDS(on)[Ω] VGS=10V(Typ)

0.019

RDS(on)[Ω] VGS=Drive (Typ)

0.03

Total gate charge Qg[nC]

4.4

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4009

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package (TSMT6)
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed