ROHM Product Detail

RQ6E035TN
N-channel 30V 3.5A small-signal MOSFET

RQ6E035TN is the low on-resistance MOSFET, built-in G-S protection diode for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E035TNTR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=2.5V(Typ)

0.055

RDS(on)[Ω] VGS=4V(Typ)

0.04

RDS(on)[Ω] VGS=4.5V(Typ)

0.038

RDS(on)[Ω] VGS=Drive (Typ)

0.038

Total gate charge Qg[nC]

4.6

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package (TSMT6)
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed