ROHM Product Detail

RQ5L045BG
N-channel 60V 4.5A, TSMT3, Power MOSFET

RQ5L045BG is a Power MOSFET with low on-resistance, suitable for switching, motor drives and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5L045BGTCL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.033

RDS(on)[Ω] VGS=10V(Typ)

0.024

RDS(on)[Ω] VGS=Drive (Typ)

0.033

Total gate charge Qg[nC]

3.9

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT3)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed