ROHM Product Detail

RQ5E035BN
N-channel 30V 3.5A Power MOSFET

The small surface mount package RQ5E035BN is suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5E035BNTCL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Applications

Switching, Motor

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.043

RDS(on)[Ω] VGS=10V(Typ)

0.028

RDS(on)[Ω] VGS=Drive (Typ)

0.043

Total gate charge Qg[nC]

3.1

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

· Low on-resistance.
· Small Surface Mount Package (TSMT3)
· Pb-free lead plating; RoHS compliant

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66003
    • Compact NFC Wireless Charge with 300mW Output
    • ML7661-EVK-001 is equipped with the power transmitting side LSI ML7661, and ML7660-EVK-001 is equipped with the power receiving side LSI ML7660. By facing the antenna, it is possible to output a power supply of 300mW. Wireless battery charging can be achieved in a small space.

      The antenna is a product of Amphenol.
      Datasheet Download:

      For any inquiries related to antennas, kindly use the inquiry form provided below.
      Amphenol Website Contact Form

X

Most Viewed