ROHM Product Detail

RQ5E025SN
N-channel 30V 2.5A small-signal MOSFET

RQ5E025SN is a small-signal MOSFET featuring low on-resistance and Built-in G-S Protection Diode. It is suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5E025SNTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=4V(Typ)

0.083

RDS(on)[Ω] VGS=4.5V(Typ)

0.074

RDS(on)[Ω] VGS=10V(Typ)

0.05

RDS(on)[Ω] VGS=Drive (Typ)

0.083

Total gate charge Qg[nC]

2.9

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S Protection Diode
  • Small and surface mount package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed