RQ3P300BH
Nch 100V 39A, HSMT8, Power MOSFET

RQ3P300BH is a power MOSFET with low on - resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3P300BHTB1
Status | Recommended
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

39

RDS(on)[Ω] VGS=6V(Typ.)

0.0156

RDS(on)[Ω] VGS=10V(Typ.)

0.0119

RDS(on)[Ω] VGS=Drive (Typ.)

0.0156

Total gate charge Qg[nC]

18

Power Dissipation (PD)[W]

32

Drive Voltage[V]

6

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.75)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed