ROHM Product Detail
 
								
									
										Last Time Buy
									
								
								
				
							
						RQ3L090GN
Nch 60V 30A Power MOSFET
						
						
							
								Last Time Buy
							
						
						
						
						RQ3L090GN
						
						Nch 60V 30A Power MOSFET
						 
						
						
					
				
			
		
			
				Products discontinuation (EOL) has been announced.
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For RQ3L090GN
| Part Number |   | .jpg)  | 
|---|---|---|
| Ordering Part Number | RQ3L090GNTB | RH6L040BGTB1 | 
| Similar Level | - | Same Package | 
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended | 
| Package | HSMT8 (Single,TB) | HSMT8 (Single,TB1) | 
| Unit Quantity | 3000 | 3000 | 
| Minimum Packing Quantity | 3000 | 3000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | HSMT8 | HSMT8 | 
| Package Size [mm] | 3.3x3.3 (t=0.9) | 3.3x3.3 (t=0.9) | 
| Number of terminal | 8 | 8 | 
| Polarity | Nch | Nch | 
| V DSS [V] | 60 | 60 | 
| I D [A] | 30.0 | 65.0 | 
| R DS(on) (Typ) @4.5V[O] | 0.0146 | 0.008 | 
| R DS(on) (Typ) @10V[O] | 0.0103 | 0.0055 | 
| R DS(on) (Typ) @Drive[O] | 0.0146 | 0.008 | 
| Drive Voltage [V] | 4.5 | 4.5 | 
| Power Dissipation (PD) [W] | 20.0 | 59.0 | 
| Q g (Typ)[nC] | 13.0 | 9.2 | 
| Mounting Style | Surface mount | Surface mount | 
| Applications | - | Switching, Motor | 
| Storage Temperature (Min)[?] | -55 | -55 | 
| Storage Temperature (Max)[?] | 150 | 150 | 
 
									
		Show / Hide Parameters
		
		
	
		X