ROHM Product Detail

RQ3E180GN
4.5V Drive N-channel MOSFET

Power MOSFETs are made as low on-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E180GNTB
Status | Recommended
Package | HSMT8 (Single,TB)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Applications

Power Supply

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

39

RDS(on)[Ω] VGS=4.5V(Typ)

0.0043

RDS(on)[Ω] VGS=10V(Typ)

0.0033

RDS(on)[Ω] VGS=Drive (Typ)

0.0043

Total gate charge Qg[nC]

11

Power Dissipation (PD)[W]

20

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4511

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

・ Low on-resistance.
・ High Power Package (HSMT8)
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free
X

Most Viewed