ROHM Product Detail

RQ3E180BN
Nch 30V 39A Middle Power MOSFET

RQ3E180BN is low on-resistance and high power package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E180BNTB1
Status | Recommended
Package | HSMT8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Applications

Switching, Motor

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

39

RDS(on)[Ω] VGS=4.5V(Typ)

0.0037

RDS(on)[Ω] VGS=10V(Typ)

0.0028

RDS(on)[Ω] VGS=Drive (Typ)

0.0037

Total gate charge Qg[nC]

37

Power Dissipation (PD)[W]

20

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4003

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on - resistance.
  • High Power Package (HSMT8).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed