ROHM Product Detail

RQ3E120BN
N-channel 30V 21A Power MOSFET

High power package RQ3E120BN is middle power MOSFET for switching application.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RQ3E120BNTB
Status | Active
Package | HSMT8 (Single,TB)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Applications

Switching, Motor

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

21

RDS(on)[Ω] VGS=4.5V(Typ)

0.0086

RDS(on)[Ω] VGS=10V(Typ)

0.0066

RDS(on)[Ω] VGS=Drive (Typ)

0.0086

Total gate charge Qg[nC]

14

Power Dissipation (PD)[W]

16

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4012

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on-resistance.
  • High Power Package (HSMT8)
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free
X

Most Viewed