ROHM Product Detail

RQ3E070BN
N-channel 30V 15A Power MOSFET

RQ3E070BN is high power package (HSMT8) MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E070BNTB1
Status | Recommended
Package | HSMT8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Applications

Switching, Motor

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

15

RDS(on)[Ω] VGS=4.5V(Typ)

0.029

RDS(on)[Ω] VGS=10V(Typ)

0.02

RDS(on)[Ω] VGS=Drive (Typ)

0.029

Total gate charge Qg[nC]

4.6

Power Dissipation (PD)[W]

13

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4009

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

・ Low on-resistance.
・ High Power Package (HSMT8)
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free
X

Most Viewed