ROHM Product Detail

Not Recommended for New Designs RK7002BM
2.5V Drive N-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RK7002BMT116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.25

RDS(on)[Ω] VGS=2.5V(Typ)

3

RDS(on)[Ω] VGS=4V(Typ)

2.3

RDS(on)[Ω] VGS=4.5V(Typ)

2.1

RDS(on)[Ω] VGS=10V(Typ)

1.7

RDS(on)[Ω] VGS=Drive (Typ)

3

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Features:

· 2.5V-drive type
· N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67011
    • NFC Telemetry-Based Rotating Component Torque Sensing
    • In this reference design, a strain sensor and the ML7660-EVK-002 are attached to the shaft. It is now possible to directly measure and collect data on the strain of the rotating shaft, which was previously impossible.

      Specifically, the measurement process follows these steps:
      1) The power supply LSI wirelessly supplies power to the power receiving LSI.
      2) The power receiving LSI supplies power to the strain sensor via a wired connection.
      3) The strain sensor measures the strain of the rotating shaft.
      4) The strain sensor sends the strain measurement data to the power receiving LSI via a wired connection.
      5) The power receiving LSI wirelessly transmits the measurement data to the power supply LSI.

      This reference design uses the STREAL SR300 sensor manufactured by Macnica. If you plan to use Macnica sensors, please check directly with Macnica for availability and procurement details in advance.
      https://www.macnica.co.jp/en/business/semiconductor/macnica_products/streal/

X

Most Viewed