ROHM Product Detail

RJ2P14BBH
N-channel 100V 225A, TOLL-9LSATAC, Power MOSFET

RJ2P14BBH is a Power MOSFET with low on-resistance and high power package, suitable for Switching, Motor drives, and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RJ2P14BBHTRDC
Status | Recommended
Package | TOLL-9LSATAC
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TOLL (MO-299)

Applications

Switching, Motor

Number of terminal

9

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

225

RDS(on)[Ω] VGS=6V(Typ)

0.0027

RDS(on)[Ω] VGS=10V(Typ)

0.0022

RDS(on)[Ω] VGS=Drive (Typ)

0.0027

Total gate charge Qg[nC]

70

Power Dissipation (PD)[W]

290

Drive Voltage[V]

6

trr (Typ.)[ns]

85

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

11.68x9.9 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • High power package (TOLL-9LSATAC)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed