ROHM Product Detail

RJ2N17BBH (New)
N-channel 80V 400A, TOLL, Power MOSFET

RJ2N17BBH is a power MOSFET with low on-resistance and high power package, suitable for Switching, Motor drives, and DC/DC converter.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RJ2N17BBHTRDC
Status | Recommended
Package | TOLL
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TOLL (MO-299)

Applications

Switching, Motor

Number of terminal

9

Polarity

N

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

400

RDS(on)[Ω] VGS=6V(Typ)

0.00117

RDS(on)[Ω] VGS=10V(Typ)

0.00096

RDS(on)[Ω] VGS=Drive (Typ)

0.00117

Total gate charge Qg[nC]

100

Power Dissipation (PD)[W]

375

Drive Voltage[V]

6

trr (Typ.)[ns]

94

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

11.68x9.9 (t=2.4)

Find Similar

Features:

  • Low on - resistance
  • High power package
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed