ROHM Product Detail

RJ1R10BBH
N-channel 150V 105A, TO-263AB, Power MOSFET

RJ1R10BBH is a Power MOSFET with low on-resistance and high power small mold package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RJ1R10BBHTL1
Status | Recommended
Package | TO-263AB-3LSHYAD
Packing Type | Taping
Unit Quantity | 800
Minimum Package Quantity | 800
RoHS | Yes

Specifications:

Package Code

TO-263AB

Applications

Switching

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

150

Drain Current ID[A]

105

RDS(on)[Ω] VGS=6V(Typ)

0.0067

RDS(on)[Ω] VGS=10V(Typ)

0.0063

RDS(on)[Ω] VGS=Drive (Typ)

0.0067

Total gate charge Qg[nC]

86

Power Dissipation (PD)[W]

181

Drive Voltage[V]

6

trr (Typ.)[ns]

170

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1×10.11 (t=4.77)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (TO263AB)
  • Pb-free plating ; RoHS compliant
  • 100% Rg and UIS tested
  • Halogen free
X

Most Viewed