ROHM Product Detail

RJ1L10BBG (New)
Nch 60V 240A, TO-263AB, Power MOSFET

RJ1L10BBG is a power MOSFET with low on-resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RJ1L10BBGTL1
Status | Recommended
Package | TO-263AB-3LSHYAD
Packing Type | Taping
Unit Quantity | 800
Minimum Package Quantity | 800
RoHS | Yes

Specifications:

Package Code

TO-263AB

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

240

RDS(on)[Ω] VGS=4.5V(Typ)

0.00172

RDS(on)[Ω] VGS=10V(Typ)

0.00142

RDS(on)[Ω] VGS=Drive (Typ)

0.00172

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

192

Drive Voltage[V]

4.5

Trr (Typ)[ns]

85

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1×10.11 (t=4.77)

Find Similar

Features:

  • Low on - resistance
  • High power package (TO263AB)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed