ROHM Product Detail

RH6N040BH
N-channel 80V 40A, HSMT8, Power MOSFET

RH6N040BH is a Power MOSFET with low on-resistance and High power small mold package, suitable for switching, motor drives and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RH6N040BHTB1
Status | Recommended
Package | HSMT8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Applications

Switching

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

40

RDS(on)[Ω] VGS=6V(Typ)

0.0088

RDS(on)[Ω] VGS=10V(Typ)

0.0069

RDS(on)[Ω] VGS=Drive (Typ)

0.0088

Total gate charge Qg[nC]

14.5

Power Dissipation (PD)[W]

59

Drive Voltage[V]

6

trr (Typ.)[ns]

39

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (HSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed