ROHM Product Detail

RH6L040CH (New)
Nch 60V 85A, HSMT8, Power MOSFET

RH6L040CH is a power MOSFET with low on-resistance and High power small mold package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RH6L040CHTB1
Status | Recommended
Package | HSMT8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

85

RDS(on)[Ω] VGS=6V(Typ)

0.0071

RDS(on)[Ω] VGS=10V(Typ)

0.0049

RDS(on)[Ω] VGS=Drive (Typ)

0.0071

Total gate charge Qg[nC]

11.4

Power Dissipation (PD)[W]

93

Drive Voltage[V]

6

trr (Typ.)[ns]

34

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (HSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed