RF6G035BG
Nch 40V 3.5A, TUMT6, Power MOSFET

RF6G035BG is a power MOSFET with low on-resistance and high power small mold package, suitable for Switching, Motor drives, and DC/DC converter applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF6G035BGTCR
Status | Active
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.059

RDS(on)[Ω] VGS=10V(Typ.)

0.037

RDS(on)[Ω] VGS=Drive (Typ.)

0.059

Total gate charge Qg[nC]

1.8

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=0.85)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package (TUMT6)
  • Pb-free lead plating; RoHS compliant
  • Halogen Free
X

Most Viewed