ROHM Product Detail

RF6E065BN
N-channel 30V 6.5A Middle Power MOSFET

RF6E065BN is low on-resistance and small surface mount package MOSFET for switching application.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF6E065BNTCR
Status | Active
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Applications

Switching, Motor

Number of terminal

6

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

6.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.0185

RDS(on)[Ω] VGS=10V(Typ)

0.0129

RDS(on)[Ω] VGS=Drive (Typ)

0.0185

Total gate charge Qg[nC]

8.3

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4001

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Find Similar

Features:

  • Low on-resistance.
  • Small surface mount package (TUMT6)
  • Pb-free lead plating ; RoHS compliant.
X

Most Viewed