RF6E045AJ
N-channel 30V 4.5A Middle Power MOSFET
RF6E045AJ
N-channel 30V 4.5A Middle Power MOSFET
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Applications
Power Supply
Number of terminal
6
Polarity
N
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
4.5
RDS(on)[Ω] VGS=2.5V(Typ)
0.0239
RDS(on)[Ω] VGS=4.5V(Typ)
0.0169
RDS(on)[Ω] VGS=Drive (Typ)
0.0239
Total gate charge Qg[nC]
8.1
Power Dissipation (PD)[W]
1
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.1x2.0 (t=0.82)
Features:
- Low on-resistance.
- High Power Package (TUMT6)
- Pb-free lead plating; RoHS compliant.
- Halogen Free.