RF4P060BG
Nch 100V 6A, HUML2020L8, Power MOSFET

RF4P060BG is a power MOSFET with low on-resistance and High power small mold package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF4P060BGTCR
Status | Recommended
Package | HUML2020L8 (Single)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Applications

Switching

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

6

RDS(on)[Ω] VGS=4.5V(Typ.)

0.052

RDS(on)[Ω] VGS=10V(Typ.)

0.041

RDS(on)[Ω] VGS=Drive (Typ.)

0.052

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Trr (Typ.)[ns]

39

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2 (t=0.65)

Find Similar

Features:

  • Low on-resistance
  • High Power small mold Package (HUML2020L8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed