ROHM Product Detail

RD3N07BBH
N-channel 80V 105A, TO-252 (DPAK), Power MOSFET

RD3N07BBH is a Power MOSFET with low on-resistance and high power package, suitable for switching, motor drives and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3N07BBHTL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Switching

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

105

RDS(on)[Ω] VGS=6V(Typ)

0.0045

RDS(on)[Ω] VGS=10V(Typ)

0.0037

RDS(on)[Ω] VGS=Drive (Typ)

0.0045

Total gate charge Qg[nC]

28

Power Dissipation (PD)[W]

89

Drive Voltage[V]

6

trr (Typ.)[ns]

53

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • High Power Package (TO-252)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed