BSS138BK
Nch 60V 400mA Small Signal MOSFET

Single Nch 60V 400mA MOSFET and ESD protection diode are included in the industry’s favorite SOT-23 package. Ideal for switching circuit and low-side load switch, relay driver applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BSS138BKT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.4

RDS(on)[Ω] VGS=2.5V(Typ.)

1

RDS(on)[Ω] VGS=4.5V(Typ.)

0.58

RDS(on)[Ω] VGS=10V(Typ.)

0.49

RDS(on)[Ω] VGS=Drive (Typ.)

1

Power Dissipation (PD)[W]

0.35

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • Very fast switching
  • Ultra low voltage drive (2.5V drive)
  • ESD protection up to 2kV (HBM)
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed