ROHM Product Detail
Not Recommended for New Designs
2SK3019EB
2.5V Drive N-channel MOSFET
Not Recommended for New Designs
2SK3019EB
2.5V Drive N-channel MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SK3019EB
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 2SK3019EBTCL | RE1C001UNTCL |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | - | |
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | EMT3F | EMT3F |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-416FL | SOT-416FL |
| Package Size [mm] | 1.6x1.6 (t=0.85) | 1.6x1.6 (t=0.85) |
| Number of terminal | 3 | 3 |
| Polarity | N | N |
| V DSS [V] | 30 | 20 |
| I D [A] | 0.1 | 0.1 |
| R DS(on) (Typ) @1.2V[O] | - | 6.0 |
| R DS(on) (Typ) @1.5V[O] | - | 4.5 |
| R DS(on) (Typ) @2.5V[O] | 7.0 | 3.0 |
| R DS(on) (Typ) @4V[O] | 5.0 | - |
| R DS(on) (Typ) @4.5V[O] | - | 2.5 |
| R DS(on) (Typ) @Drive[O] | 7.0 | 6.0 |
| Drive Voltage [V] | - | 1.2 |
| Power Dissipation (PD) [W] | 0.15 | 0.15 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-89 | SC-89 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X