UT6JE5
-100V 1.0A, Dual Pch+Pch, DFN2020-8D, Power MOSFET

UT6JE5 is a low on-resistance MOSFET ideal for switching applications. This product includes two -100V MOSFETs in a small surface mount package (DFN2020-8D).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UT6JE5TCR
Status | Recommended
Package | HUML2020L8 (Dual)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020-8D

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-1

RDS(on)[Ω] VGS=4.5V(Typ)

0.69

RDS(on)[Ω] VGS=10V(Typ)

0.65

RDS(on)[Ω] VGS=Drive (Typ)

0.69

Total gate charge Qg[nC]

3.7

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed