UT6JB5
-40V Dual Pch+Pch, DFN2020, Power MOSFET

UT6JB5 is a DFN package MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UT6JB5TCR
Status | Active
Package | HUML2020L8 (Dual)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN2020-8D

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.121

RDS(on)[Ω] VGS=10V(Typ.)

0.095

RDS(on)[Ω] VGS=Drive (Typ.)

0.121

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2 (t=0.65)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed