ROHM Product Detail

Not Recommended for New Designs US6K4
1.8V Drive Dual N-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | US6K4TR
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

N+N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

1.5

RDS(on)[Ω] VGS=1.8V(Typ)

0.22

RDS(on)[Ω] VGS=2.5V(Typ)

0.17

RDS(on)[Ω] VGS=4.5V(Typ)

0.13

RDS(on)[Ω] VGS=Drive (Typ)

0.22

Total gate charge Qg[nC]

1.8

Power Dissipation (PD)[W]

1

Drive Voltage[V]

1.8

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

· Low voltage (1.8V) drive type
· Dual N-channel Middle-power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed