ROHM Product Detail

Not Recommended for New Designs US6J12
-12V Dual P-channel small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | US6J12TCR
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Applications

Switching

Number of terminal

6

Polarity

P+P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=1.5V(Typ)

0.2

RDS(on)[Ω] VGS=1.8V(Typ)

0.15

RDS(on)[Ω] VGS=2.5V(Typ)

0.105

RDS(on)[Ω] VGS=4.5V(Typ)

0.075

RDS(on)[Ω] VGS=Drive (Typ)

0.2

Total gate charge Qg[nC]

7.6

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

  • Low on-resistance
  • Built-in G-S Protection Diode
  • Small Surface Mount Package (TUMT6)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed