ROHM Product Detail

UM6K34N
0.9V Drive Dual N-channel MOSFET

Complex type MOSFETs (N+N) are made as low on-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UM6K34NTCN
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

N+N

Drain-Source Voltage VDSS[V]

50

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=0.9V(Typ)

3

RDS(on)[Ω] VGS=1.2V(Typ)

2.2

RDS(on)[Ω] VGS=1.5V(Typ)

2

RDS(on)[Ω] VGS=2.5V(Typ)

1.7

RDS(on)[Ω] VGS=4.5V(Typ)

1.6

RDS(on)[Ω] VGS=Drive (Typ)

3

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

0.9

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.9)

Find Similar

Features:

  • Mounting cost and area can be cut in half.
  • Low on-resistance.
  • Low voltage drive (0.9V drive) makes this device ideal for portable equipment.
X

Most Viewed