ROHM Product Detail
Last Time Buy
TT8K2
2.5V Drive Nch+Nch MOSFET
Last Time Buy
TT8K2
2.5V Drive Nch+Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For TT8K2
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | TT8K2TR | QS8K11TCR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | TSST8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSST8 | TSMT8 |
Package Size [mm] | 1.9x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Nch+Nch | Nch+Nch |
V DSS [V] | 30 | 30 |
I D [A] | 2.5 | 3.5 |
R DS(on) (Typ) @2.5V[O] | 0.095 | - |
R DS(on) (Typ) @4V[O] | 0.07 | 0.05 |
R DS(on) (Typ) @4.5V[O] | 0.065 | 0.045 |
R DS(on) (Typ) @10V[O] | - | 0.035 |
R DS(on) (Typ) @Drive[O] | 0.095 | 0.05 |
Drive Voltage [V] | 2.5 | 4.0 |
Power Dissipation (PD) [W] | 1.25 | 1.5 |
Q g (Typ)[nC] | 3.2 | 3.3 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Switching |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X