ROHM Product Detail
Obsolete
TT8J21
1.5V Drive Dual P-channel MOSFET
Obsolete
TT8J21
1.5V Drive Dual P-channel MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For TT8J21
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | TT8J21TR | QH8JA1TCR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | TSST8 | TSMT8 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TSST8 | TSMT8 |
| Package Size [mm] | 1.9x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
| Number of terminal | 8 | 8 |
| Polarity | P+P | P+P |
| V DSS [V] | -20 | -20 |
| I D [A] | -2.5 | -5.0 |
| R DS(on) (Typ) @1.5V[O] | 0.14 | - |
| R DS(on) (Typ) @1.8V[O] | - | 0.049 |
| R DS(on) (Typ) @2.5V[O] | 0.068 | 0.035 |
| R DS(on) (Typ) @4.5V[O] | 0.049 | 0.028 |
| R DS(on) (Typ) @Drive[O] | 0.14 | 0.049 |
| Drive Voltage [V] | -1.5 | -1.8 |
| Power Dissipation (PD) [W] | 1.25 | 1.5 |
| Q g (Typ)[nC] | 12.0 | 10.2 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Power Supply | Switching |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X