ROHM Product Detail
Last Time Buy
TT8J13
1.5V Drive Pch+Pch MOSFET
Last Time Buy
TT8J13
1.5V Drive Pch+Pch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For TT8J13
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | TT8J13TCR | QS8J13TR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | TSST8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSST8 | TSMT8 |
Package Size [mm] | 1.9x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Pch+Pch | Pch+Pch |
V DSS [V] | -12 | -12 |
I D [A] | -2.5 | -5.5 |
R DS(on) (Typ) @1.5V[O] | 0.09 | 0.029 |
R DS(on) (Typ) @2.5V[O] | 0.055 | 0.019 |
R DS(on) (Typ) @4.5V[O] | 0.044 | 0.015 |
R DS(on) (Typ) @Drive[O] | 0.09 | 0.029 |
Drive Voltage [V] | -1.5 | -1.5 |
Power Dissipation (PD) [W] | 1.25 | 1.5 |
Q g (Typ)[nC] | 16.0 | 60.0 |
Mounting Style | Surface mount | Surface mount |
Applications | Switching | Switching |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X