SH8MB5
40V Dual Nch+Pch, SOP8, Power MOSFET

SH8MB5 is a low on-resistance MOSFET ideal for switching applications. The small surface mounting package (SOP8) contributes to space saving.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SH8MB5TB1
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

8.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0182

RDS(on)[Ω] VGS=10V(Typ.)

0.0149

RDS(on)[Ω] VGS=Drive (Typ.)

0.0182

Total gate charge Qg[nC]

5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed