ROHM Product Detail

SH8M41
80V Nch+Pch Power MOSFET

SH8M41 is low on-resistance MOSFET, suitable for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SH8M41TB1
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

3.4

RDS(on)[Ω] VGS=4V(Typ)

0.12

RDS(on)[Ω] VGS=4.5V(Typ)

0.11

RDS(on)[Ω] VGS=10V(Typ)

0.09

RDS(on)[Ω] VGS=Drive (Typ)

0.12

Total gate charge Qg[nC]

6.6

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (SOP8).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed