SH8KE7
100V 8A Dual Nch+Nch, SOP8, Power MOSFET

SH8KE7 is a low on-resistance MOSFET ideal for switching and motor drive. This product includes two 100V Nch MOSFETs in a small surface mount package (SOP8).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SH8KE7TB1
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOP8

Applications

Motor

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

8

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0197

RDS(on)[Ω] VGS=10V(Typ.)

0.0161

RDS(on)[Ω] VGS=Drive (Typ.)

0.0197

Total gate charge Qg[nC]

10.5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Trr (Typ.)[ns]

48

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
X

Most Viewed