ROHM Product Detail

SH8KB7
40V 13.5A Dual N-channel, SOP8, Power MOSFET

SH8KB7 is a low on-resistance MOSFET ideal for switching applications. This product includes two 40V MOSFETs in a small surface mount package (SOP8)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SH8KB7TB1
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

13.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.0075

RDS(on)[Ω] VGS=10V(Typ)

0.0065

RDS(on)[Ω] VGS=Drive (Typ)

0.0075

Total gate charge Qg[nC]

13

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed