SH8J31
-60V Pch+Pch Middle Power MOSFET

SH8J31 is complex type (Pch+Pch) middle power MOSFET for Motor Drive application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SH8J31GZETB
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=4V(Typ.)

0.06

RDS(on)[Ω] VGS=4.5V(Typ.)

0.055

RDS(on)[Ω] VGS=10V(Typ.)

0.05

RDS(on)[Ω] VGS=Drive (Typ.)

0.06

Total gate charge Qg[nC]

40

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x6.0 (t=1.75)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (SOP8).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed