ROHM Product Detail

Not Recommended for New Designs QS6J1
-20V Dual P-channel small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | QS6J1TR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

P+P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=2.5V(Typ)

0.31

RDS(on)[Ω] VGS=4V(Typ)

0.17

RDS(on)[Ω] VGS=4.5V(Typ)

0.155

RDS(on)[Ω] VGS=Drive (Typ)

0.31

Total gate charge Qg[nC]

3

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

  • Low on-resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package (TSMT6)
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed