QS5U36
1.5V Drive Nch+SBD MOSFET

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QS5U36TR
Status | Active
Package | TSMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-25T

Number of terminal

5

Polarity

Nch+Schottky

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.12

RDS(on)[Ω] VGS=2.5V(Typ.)

0.074

RDS(on)[Ω] VGS=4.5V(Typ.)

0.058

RDS(on)[Ω] VGS=Drive (Typ.)

0.12

Total gate charge Qg[nC]

3.5

Power Dissipation (PD)[W]

0.9

Drive Voltage[V]

1.5

Reverse voltage VR (Diode) [V]

20

Forward Current IF (Diode) [A]

0.7

Forward Current Surge Peak IFSM (Diode) [A]

3

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Multiple Schottky Barrier Diodes Middle Power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed