ROHM Product Detail

Last Time Buy QS5U23
2.5V Drive P-channel+SBD MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS5U23TR
Status | Last Time Buy
Package | TSMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-25T

Number of terminal

5

Polarity

P+Schottky

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=2.5V(Typ)

0.26

RDS(on)[Ω] VGS=4V(Typ)

0.18

RDS(on)[Ω] VGS=4.5V(Typ)

0.16

RDS(on)[Ω] VGS=Drive (Typ)

0.26

Total gate charge Qg[nC]

4.2

Power Dissipation (PD)[W]

0.9

Drive Voltage[V]

-2.5

Reverse voltage VR (Diode) [V]

20

Forward Current IF (Diode) [A]

0.5

Forward Current Surge Peak IFSM (Diode) [A]

2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Multiple Schottky Barrier Diodes Middle Power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed