ROHM Product Detail

QH8MB5
40V 4.5A/5.0A, Complementary, TSMT8, Power MOSFET

QH8MB5 is a Complementary MOSFET which supports 40V withstand voltage. This is designed for 24V input equipment such as factory automation equipment, and motors mounted on base stations (cooling fans) It contains ROHM's ultra-low on-resistance Complementary MOSFETs in one package. By combining the optimum Complementary, you can reduce the design efforts. It also contributes to lower power consumption of equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8MB5TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.044

RDS(on)[Ω] VGS=10V(Typ)

0.034

RDS(on)[Ω] VGS=Drive (Typ)

0.044

Total gate charge Qg[nC]

1.8

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
X

Most Viewed