ROHM Product Detail

QH8MA2
30V Complementary Middle Power MOSFET

The Middle Power MOSFET QH8MA2 is suitable for switching power supply.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | QH8MA2TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Motor

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.04

RDS(on)[Ω] VGS=10V(Typ)

0.025

RDS(on)[Ω] VGS=Drive (Typ)

0.04

Total gate charge Qg[nC]

4.7

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

· Low on-resistance.
· Small Surface Mount Package (TSMT8)
· Pb-free lead plating; RoHS compliant.
· Halogen Free
X

Most Viewed