ROHM Product Detail

QH8KE5
100V 2.0A, Dual N-channel, TSMT8, Power MOSFET

The Power MOSFET QH8KE5 is suitable for switching power supply and motor drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8KE5TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

2

RDS(on)[Ω] VGS=4.5V(Typ)

0.21

RDS(on)[Ω] VGS=10V(Typ)

0.155

RDS(on)[Ω] VGS=Drive (Typ)

0.21

Total gate charge Qg[nC]

1.6

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4.5

trr (Typ.)[ns]

28

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed