ROHM Product Detail

QH8K11 (New)
30V 3.5A, Dual N-channel, TSMT8, Power MOSFET

QH8K11 is a low on-resistance MOSFET ideal for Switching and Motor drives applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | QH8K11TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching, Motor

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4V(Typ)

0.05

RDS(on)[Ω] VGS=4.5V(Typ)

0.045

RDS(on)[Ω] VGS=10V(Typ)

0.035

RDS(on)[Ω] VGS=Drive (Typ)

0.05

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (TSMT8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • Built-in G-S Protection Diode
X

Most Viewed